(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electronic balance (high speed and stable specifications) SPX series

Electronic balance (high speed and stable specifications) SPX series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 22,777.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-1362-48 SALE
62-1362-49 SALE
62-1362-50 SALE
62-1362-51 SALE
62-1362-52 SALE
62-1362-53 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Measurement plate size
(mm)
Measurement mode Repeatability (Standard Deviation) Minimum display Weighing capacity Main Body Dimensions Stabilization Time (Representative Value) Product Detail Type Linearity Battery life

฿ 38,263.00

฿ 30,610.40

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 19 Day(s) ø93 Weighing, parts counting, percent weighing, check weighing, totalization, display hold 0.002g 0.001g 220g 202×222×103mm 1.5 seconds 202 × 222 × 103 mm 220 g ±0.003g Approximately 80 hours when using alkaline dry cell batteries

฿ 35,302.00

฿ 28,241.60

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 19 Day(s) 170×140 Weight, quantity, %, check, total, display value hold, 0.02g 0.01g 1200g 202×224×54mm 1.5 seconds 202 × 224 × 54 mm 1,200 g ±0.03g Approximately 80 hours when using alkaline dry cell batteries

฿ 38,263.00

฿ 30,610.40

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 19 Day(s) 170×140 Weighing, parts counting, percent weighing, check weighing, totalization, display hold 0.02g 0.01g 2200g 202×224×54mm 1.5 seconds 202 × 224 × 54 mm 2,200 g ±0.03g Approximately 80 hours when using alkaline dry cell batteries

฿ 22,777.00

฿ 18,221.60

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 19 Day(s) ø120 Weighing, parts counting, percent weighing, check weighing, totalization, display hold 0.1g 0.1g 420g 202×224×54mm 1 second 202 × 224 × 54 mm 420 g ±0.1g Approximately 120 hours when using alkaline dry cell batteries

฿ 23,800.00

฿ 19,040.00

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 19 Day(s) 170×140 Weighing, parts counting, percent weighing, check weighing, totalization, display hold 0.1g 0.1g 620g 202×224×54mm 1 second 202 × 224 × 54 mm 620 g ±0.1g Approximately 120 hours when using alkaline dry cell batteries

฿ 23,800.00

฿ 19,040.00

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 19 Day(s) 170×140 Weighing, parts counting, percent weighing, check weighing, totalization, display hold 1g 1g 8200g 202×224×54mm 1 second 202 × 224 × 54 mm 8,200 g ±1g Approximately 120 hours when using alkaline dry cell batteries

Basic Specifications

  • Power Supply
    AC adapter (standard accessory) or AA batteries × 4 pcs. (sold separately)
  • Main Body Weight
    1 kg
  • Communication output
    RS232, USB host, USB device, Ethernet (Sold separately)
  • Display
    LCD display

Product Description

·Ultra-sturdy and thin design.
·Equipped with various weighing applications and interfaces.

Part Number
62-1362-48 SALE
62-1362-49 SALE
62-1362-50 SALE
62-1362-51 SALE
62-1362-52 SALE
62-1362-53 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Measurement plate size
(mm)
Measurement mode Repeatability (Standard Deviation) Minimum display Weighing capacity Main Body Dimensions Stabilization Time (Representative Value) Product Detail Type Linearity Battery life

฿ 38,263.00

฿ 30,610.40

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 19 Day(s) ø93 Weighing, parts counting, percent weighing, check weighing, totalization, display hold 0.002g 0.001g 220g 202×222×103mm 1.5 seconds 202 × 222 × 103 mm 220 g ±0.003g Approximately 80 hours when using alkaline dry cell batteries

฿ 35,302.00

฿ 28,241.60

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 19 Day(s) 170×140 Weight, quantity, %, check, total, display value hold, 0.02g 0.01g 1200g 202×224×54mm 1.5 seconds 202 × 224 × 54 mm 1,200 g ±0.03g Approximately 80 hours when using alkaline dry cell batteries

฿ 38,263.00

฿ 30,610.40

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 19 Day(s) 170×140 Weighing, parts counting, percent weighing, check weighing, totalization, display hold 0.02g 0.01g 2200g 202×224×54mm 1.5 seconds 202 × 224 × 54 mm 2,200 g ±0.03g Approximately 80 hours when using alkaline dry cell batteries

฿ 22,777.00

฿ 18,221.60

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 19 Day(s) ø120 Weighing, parts counting, percent weighing, check weighing, totalization, display hold 0.1g 0.1g 420g 202×224×54mm 1 second 202 × 224 × 54 mm 420 g ±0.1g Approximately 120 hours when using alkaline dry cell batteries

฿ 23,800.00

฿ 19,040.00

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 19 Day(s) 170×140 Weighing, parts counting, percent weighing, check weighing, totalization, display hold 0.1g 0.1g 620g 202×224×54mm 1 second 202 × 224 × 54 mm 620 g ±0.1g Approximately 120 hours when using alkaline dry cell batteries

฿ 23,800.00

฿ 19,040.00

BALANCE & BALANCE-RELATED ITEM 1 Piece(s) 19 Day(s) 170×140 Weighing, parts counting, percent weighing, check weighing, totalization, display hold 1g 1g 8200g 202×224×54mm 1 second 202 × 224 × 54 mm 8,200 g ±1g Approximately 120 hours when using alkaline dry cell batteries

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1