(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE PU Coat Conductive Line Gloves【10 Pieces Per Package】

ASPURE PU Coat Conductive Line Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,772.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4795-02
1-4795-03
1-4795-04
1-4796-02
1-4796-03
1-4796-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Type Color(wrist section) Product detail type

฿ 1,772.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

14 Day(s) L Coated fingertips Gray Conductive line gloves fingertip coat L 10 pairs

฿ 1,772.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) M Coated fingertips Green Conductive line gloves, fingertip coat, M 10 pairs

฿ 1,772.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) S Coated fingertips White Conductive line gloves fingertip coat S 10 pairs

฿ 1,873.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) L Palm coating Gray Conductive line gloves palm coat L 10 pairs

฿ 1,873.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

14 Day(s) M Palm coating Green Conductive line gloves palm coat M 10 pairs

฿ 1,873.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) S Palm coating White Conductive line gloves palm coat S 10 pairs

Basic Specifications

  • Material
    Gloves: 100% nylon (with conductive thread); coated part: PU (polyurethane)
  • Surface resistance
    10^8 Ω/square ≦
  • Quantity
    1 bag (10 pairs included)

Product Description

·Material: Gloves: 100% nylon (with conductive thread); coated resin part: PU (polyurethane)

Part Number
1-4795-02
1-4795-03
1-4795-04
1-4796-02
1-4796-03
1-4796-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Type Color(wrist section) Product detail type

฿ 1,772.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

14 Day(s) L Coated fingertips Gray Conductive line gloves fingertip coat L 10 pairs

฿ 1,772.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) M Coated fingertips Green Conductive line gloves, fingertip coat, M 10 pairs

฿ 1,772.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) S Coated fingertips White Conductive line gloves fingertip coat S 10 pairs

฿ 1,873.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) L Palm coating Gray Conductive line gloves palm coat L 10 pairs

฿ 1,873.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

14 Day(s) M Palm coating Green Conductive line gloves palm coat M 10 pairs

฿ 1,873.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) S Palm coating White Conductive line gloves palm coat S 10 pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1