(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·It can measure true RMS values in AC or AC+DC.
·Capable of high-speed transmissions at up to 2,400 readings per second.
Part Number |
---|
1-3886-03 |
1-3886-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Interface | Part number | Measurement item | Measurement Range: Temperature (°C) |
---|---|---|---|---|---|---|---|---|---|
฿ 25,408.00 ฿ 20,326.40 | MULTIMETER / TESTER | 1 Piece(s) | 40 Day(s) | USB device port | GDM-8341 | AC current , diode test , Frequency , DC current , Continuity check , AC voltage , Resistance , DC voltage , Capacity | - | ||
฿ 31,458.00 ฿ 25,166.40 | MULTIMETER / TESTER | 1 Piece(s) | 40 Day(s) | USB device port, USB port for data logging | GDM-8342 | DC voltage , Resistance , Frequency , Capacity , AC current , diode test , DC current , Temperature , Continuity check , AC voltage | -200 to 300 |
Loading...
Power Consumption | Maximum 15 VA | Power supply | AC 100/120/220/240V | AC current measurement range | 0 to 10A |
---|---|---|---|---|---|
AC voltage measurement range | 0 to 750V | Direct current voltage measurement range | 0 to 1000V , 0 to 10A | Resistor measurement range | 0 to 50MΩ |
Insulation resistance | 0 to 50M | Dimensions(mm) | 265×107×302 | Measurement data transfer function | Yes (Option not required) |
Main body materials(g) | 2900 | Measurement Range: Capacity(F) | 0 to 50μ | Range switching | Automatic |
Product category | Main unit | Measurement Range: Frequency(Hz) | 10 to 1M | Analog/digital | Digital |
Max min average display | none | Power-Saving Function | none | Bar Graph Display | none |
Data hold | Yes | Power detection function | none | Relative function | Yes |
Accessory | power cord, test lead (GTL-207) |
How can we improve?
How can we improve?