(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-3472-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 40,032.00 ฿ 32,025.60 |
Compressor | 1 Piece(s) | 40 Day(s) |
【Product Specifications】
・Model number: DR-115-22L
・Discharge Air volume (L/min) (50/60Hz): 122/147
・Tank capacity (L): 22
・Highest pressure: 0.68MPa
・Motor output: 1125W
・Motor Speed r.p.m. (50/60Hz): 1450/1720rpm
・Noise level: 84dB
・Size: 610 x 300 x 600mm
・Connection port size: PT1/4
・Power supply: 100VAC 50/60Hz
・Weight: 27kg
Part Number |
---|
1-3472-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 40,032.00 ฿ 32,025.60 |
Compressor | 1 Piece(s) | 40 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?