(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-2357-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 25,842.00 ฿ 20,673.60 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 40 Day(s) |
【Product Specifications】
・Model number: VP-245
・Discharge air volume: 128/142L/min (50/60Hz)
・Achieving pressure: 3.33Pa
・Exhaust speed (50/60Hz) L/min: 128/142
・Achieving pressure: 2.5 x 10^-2Torr
・Intake port diameter: 1/4″ F male
・Motor speed r.p.m.: 50Hz/2800rpm, 60Hz/3400rpm
・With backflow prevention solenoid valve
・Power supply: 100VAC 50/60Hz
・Conform equipment: To about 20HP (Large type GHP, refrigerator warehouse, etc.)
・Size: 134 x 320 x 232mm
・Weight: 10.8kg
・Set content: Body, Vacuum pump oil, 5/16″F conversion adapter for R410A
Part Number |
---|
1-2357-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 25,842.00 ฿ 20,673.60 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 40 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?