(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
0-5905-21 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 651.65 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
Same day |
【Product Specifications】
・Quantity: 1 box (100 sheets)
・Material: Latex (powder free)
・Without embossed processing
・For both right and left
・Single chlorination
・ASTM, FDA standard compliant product
・Size: L
・Model number: Powder Free
Part Number |
---|
0-5905-21 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 651.65 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?