1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80° Hexagon Type Negative with Hole WNMG08○○PG "Medium to Rough" (Part Number)

80° Hexagon Type Negative with Hole WNMG08○○PG "Medium to Rough"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 256.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: W (Hexagon)
· Number of Available Corners: 6
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium to Heavy Cutting

Part Number
WNMG080404PG-PR1535
WNMG080408PG-PR1535
WNMG080412PG-PR1535
WNMG080416PG-CA510
WNMG080416PG-CA515
WNMG080416PG-CA525
WNMG080416PG-CA530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material Number Contained In A Packet

฿ 292.15

KYR INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.4PR15351 Case 10 Pcs

฿ 292.15

KYR INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.8PR15351 Case 10 Pcs

฿ 292.15

KYR INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy1.2PR15351 Case 10 Pcs

฿ 256.09

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel1.6CA5101 Case 10 Pcs

฿ 256.09

KYR TURNING TOOLS 10 Piece(s) 6 Day(s) Steel1.6CA5151 Case 10 Pcs

฿ 256.09

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel1.6CA5251 Case 10 Pcs

฿ 256.09

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel1.6CA5301 Case 10 Pcs

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter Available corners 6
Breaker Use Medium - Heavy Cutting Rake angle Negative Selfishly No Preferred Hand
φd 5.16 A 12.7 T 4.76
Applicable Holders DWLN(R/L)…-08、PWLN(R/L)…-08、WWLN(R/L)…-08 Number Contained In A Packet 1 Case 10 Pcs