1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 35°, Negative, with Hole, VNGG16○○MFP-SK, "for Finishing to Intermediate Cutting" (Part Number)

Turning Insert Diamond 35°, Negative, with Hole, VNGG16○○MFP-SK, "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 681.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: V (35° Rhombus)
· Number of Available Corners: 4
· Rake Angle: Negative
· Handedness: No handedness
· Sharp edge
· Mirror Surface Specification
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number
VNGG160402MFP-SK-PR1225
VNGG160404MFP-SK-PR1225
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Number Contained In A Packet

฿ 681.12

KYR INSERTS 10 Piece(s) 6 Day(s) 0.21 Case 10 Pcs

฿ 681.12

KYR INSERTS 10 Piece(s) 8 Day(s) 0.41 Case 10 Pcs

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
work material Steel / Stainless Steel Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Material PR1225 φd 3.81
A 9.525 T 4.76 Applicable Holders DV□N(R/L)…-16、DVVNN…-16、MVLN(R/L)…-16、MVVNN…-16、PVLN(R/L)…-16Q、PVPN(R/L)…-16Q、PVVNN(R/L)…-16Q、
Number Contained In A Packet 1 Case 10 Pcs