1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

60° Triangle Negative with Hole TNMG16○○PG "Medium to Rough" (Part Number)

60° Triangle Negative with Hole TNMG16○○PG "Medium to Rough"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 250.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 6
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium to Heavy Cutting

Part Number
TNMG160404PG-CA510
TNMG160404PG-CA515
TNMG160404PG-CA525
TNMG160404PG-CA530
TNMG160404PG-PR1535
TNMG160408PG-PR1535
TNMG160412PG-PR1535
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material Number Contained In A Packet

฿ 250.67

KYR TURNING TOOLS 10 Piece(s) 8 Day(s) Steel0.4CA5101 Case 10 Pcs

฿ 250.67

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel0.4CA5151 Case 10 Pcs

฿ 250.67

KYR TURNING TOOLS 10 Piece(s) 8 Day(s) Steel0.4CA5251 Case 10 Pcs

฿ 250.67

KYR TURNING TOOLS 10 Piece(s) 8 Day(s) Steel0.4CA5301 Case 10 Pcs

฿ 266.82

KYR INSERTS 10 Piece(s) 9 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.4PR15351 Case 10 Pcs

฿ 266.82

KYR INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.8PR15351 Case 10 Pcs

฿ 266.82

KYR INSERTS 10 Piece(s) 8 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy1.2PR15351 Case 10 Pcs

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 6
Breaker Use Medium - Heavy Cutting Rake angle Negative Selfishly No Preferred Hand
φd 3.81 A 9.525 T 4.76
Applicable Holders DTGN(R/L)…-16、PT□N(R/L)…-16、WT□N(R/N)…-16N、WTENN…-16N、HA□PTFN(R/L)16-…、-…DTFN(R/L)16…-、-…PTUN(R/L)16…- Number Contained In A Packet 1 Case 10 Pcs