1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thruster Drill 30D Type TDXL (Part Number)

Thruster Drill 30D Type TDXL
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 10,061.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· HSS drill capable of super deep drilling up to 30 D.

 
Part Number
TDXL30D-8X30D
TDXL30D-10X30DSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter
(mm)

฿ 10,061.00

HSS DRILL 1 Piece(s) 91 Day(s) 82643358

฿ 16,902.00

฿ 14,444.45

HSS DRILL 1 Piece(s) 91 Day(s) 1033040010

Loading...

  1. 1

Basic Information

Work Material General Steel / Cast Iron / Aluminum Tool Material Type Cobalt High-Speed Steel Link Model Straight Link
Coating Presence Included Coating Type Others Oil-Hole Presence None
Permissible values of the outer diameter and the diameter h8 Torsional Angle(°) 40 Shank Accuracy h7
Surface Coating WXL coated