1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extra-long, Short 2-flute Shank XLS-EDS (Part Number)

OSG SOLID HSS END MILLS

Extra-long, Short 2-flute Shank XLS-EDS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,392.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· A shank with notches for outer diameters of 25 mm or larger.
· Shanks with diameter 25 mm or more have 2 flattened cutouts.

 
Part Number
XLS-EDS-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,392.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 18 Blade length (ℓ)(mm) 60 work material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper
Blade shape type Square Number of flutes(sheet) 2 Tool Material Type Cobalt High-Speed Steel
Shank diameter (d)(mm) 16 Coating Non-Coated Overall Length (L)(mm) 250
Torsion Angle (θ) Standard Helix (30 to 40°) shank Straight Tolerance 0~-0.03mm

Please check the type/dimensions/specifications of the part XLS-EDS-18 in the Extra-long, Short 2-flute Shank XLS-EDS series.