1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dry Cutter, Diamond Cutter Series, Ultra-Segmented Type [High Grade For Dry Types] (Part Number)

Dry Cutter, Diamond Cutter Series, Ultra-Segmented Type [High Grade For Dry Types]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,488.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For cutting various construction materials such as concrete, bricks, stone materials, roof tiles and tiles.
· The tip and the substrate were instantly welded with a laser beam, making the bonding strength extremely high and ensuring safety.
· A long life and high performance cutter in which heat has only a minimal effect on the diamond abrasive grains, ensuring stable cutting performance.

Part Number
2557150001
2557150002
2557150003
2557150004
2557150005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)

฿ 2,488.86

RST CUTTING TOOL 1 Piece(s) 10 Day(s) 10520

฿ 3,445.18

RST CUTTING TOOL 1 Piece(s) 10 Day(s) 12522

฿ 4,289.45

RST CUTTING TOOL 1 Piece(s) 10 Day(s) 15522

฿ 4,892.50

RST CUTTING TOOL 1 Piece(s) 10 Day(s) 18025.4

฿ 5,797.07

RST CUTTING TOOL 1 Piece(s) 10 Day(s) 20525.4

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Application For concrete, mortar / Stone Material / Tile Blade thickness(mm) 2 Blade height(mm) 7