1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Base (Part Number)

NGS MAGNET TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,744.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dial gauge and indicator can be used on precision stone surface plates.

 
Part Number
VB-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,744.00

NGS MAGNET TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Support Post Type) Adsorption Force(N) 200 Stem Attachment φ6、φ8
With / Without dovetail Included Primary post height(mm) 115、100、50 Attachment part size(mm) φ90
Mass(g) 540 Material Body: Aluminum / Absorption Part: Rubber

Please check the type/dimensions/specifications of the part VB-200 in the Vacuum Base series.