(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6867-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 594.00 |
PLASTICCONTAINERS | 1 Piece(s) | Same day |
【Product Specifications】
・Model number: Acetone 500ml
・(mm) : 77 x 39.2 x 154
・Cap outer diameter (mm): 50
・Material: LDPE (low density polyethylene)
・Body diameter x inlet diameter x height: 77 x 39.2 x 154mm
・With tip protective cap
Part Number |
---|
3-6867-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 594.00 |
PLASTICCONTAINERS | 1 Piece(s) | Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?