(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Porous Metallic Material (Titanium) 100 × 100 mm, Thickness 2 mm, Pore Size 0.38 mm

Porous Metallic Material (Titanium) 100 × 100 mm, Thickness 2 mm, Pore Size 0.38 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of 3-5508-05

Part Number
3-5508-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,150.00

฿ 20,120.00

LABORATORY MATERIALS 1 Piece(s) 40 Day(s)

Product Description

Highly porous sponge-like metal sintered body that has connected ventilation holes.
[Features]
· A conductive material that is very strong and highly resistant to corrosion.
· Porous body that can effectively diffuse a reactant.
· As it uses sintered metal materials that do not contain a resin base material, it has excellent heat resistance and strength.
· High-porosity material that contains 8 to 95% connected ventilation holes.
[Applications]
· For use as a base material or support for a catalytic coating.
· For reducing the weight of structural components or as a heat resistant filter.

Specifications of 3-5508-05

Part Number
3-5508-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,150.00

฿ 20,120.00

LABORATORY MATERIALS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specifications of Porous Metallic Material (Titanium)

Porous Metallic Material (Titanium) 100 × 100 mm, thickness 2 mm, pore size 0.38 mm: related images

External appearance of Ti-MF-30

Specifications of 3-5508-05

  • Part No.: Ti-MF-30
  • Pore size: 0.38 mm
  • Porosity: 88%
  • Size: 100 × 100 mm
  • Thickness: 2 mm