(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC diaphragm pump DS series (2-9573-13)

DC diaphragm pump DS series (2-9573-13)

You can add up to 6 items to the comparison list.

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9573-13
2-9573-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,955.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s)

฿ 4,318.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s)

Basic Specifications

  • Size(mm)
    ⌀27 × 61.8 (excluding protruding section)
  • Specifications
    Fluororubber for liquids
  • Weight(g)
    60
  • Rated voltage
    12V
  • Product Detail Type
    Fluororubber for liquids
  • Degree of vacuum attained (kPa)
    -30
  • Maximum pressure (more than kPa)
    45
  • Air flow rate(l/min)
    0.4
  • liquid flow rate(ml/min)
    250
  • Connection port
    Outer diameter ⌀4 × 8 mm

Product Description

[Features]
·Available as a discharge pump or a suction pump (self-priming).

Part Number
2-9573-13
2-9573-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,955.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s)

฿ 4,318.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1