(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Constant Temperature Dryer (Timer / Natural Convection Type), EO Series (1-7477-51)

Constant Temperature Dryer (Timer / Natural Convection Type), EO Series (1-7477-51)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7477-51 SALE
1-7477-52 SALE
1-9381-51 SALE
1-9381-52 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heater Capacity
(W)
Temperature Gradient (JIS) Temperature Distribution Accuracy (JTM K05) Inner Dimensions
(mm)
Weight Shelf Spacing, No. Of Tiers Rated Current Capacity
(L)
Product Detail Type Outer Dimension
(mm)
Shelf Board Load Capacity Time To Reach Maximum Temperature

฿ 72,885.00

฿ 54,663.75

INCUBATORS AND DRYERS 1 Piece(s) 11 Day(s) 1000 31°C (at 300°C) ±8°C (at 300°C) 300×300×300 Approx. 30 kg 35 mm / 7 stages 10.5A 27 (Timer specification/natural convection type) 27 L 400×410×630 15 kg Approx. 55 minutes

฿ 56,370.00

฿ 45,096.00

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) 1400 21°C (at 300°C) ±7°C (at 300°C) 450×430×450 approx. 40 kg 35 mm, 11 tiers 14.5A 87 (Timer specification/natural convection type) 87 L 550×540×785 5 kg Approx. 60 mins

฿ 71,170.00

฿ 53,377.50

Dryer 1 Piece(s) 19 Day(s) 1400 23°C (at 300°C) ±7 (at 300°C) 600×500×500 approx. 50 kg 35 mm·13 stages 14.5A 150 (Timer specification/natural convection type) 150 L 700×610×830 5 kg Approx. 70 min.

฿ 74,018.00

฿ 55,513.50

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) 1400 25°C (at 300°C) ±7°C (at 300°C) 450×430×700 Approx. 45 kg 35 mm·18 steps 14.5A 135 (Timer specification/natural convection type) 135 L 550×540×1030 5 kg Approx. 55 minutes

Basic Specifications

  • Additional functionality
    ON timer, OFF timer, SV start, ON/OFF timer
  • Temperature Control Range
    Room temperature +20 to 300°C
  • Temperature Control Method
    PID control / SSR output
  • Temperature Variation (JIS)
    ±3°C (at 300°C)
  • Power Supply
    100 V AC 50/60 Hz Cord length 2 m (3P plug)
  • Safety Device
    Independent overheating prevention device (operating temperature can be set digitally), overcurrent breaker, burnout mechanism (Heater OFF when sensor is disconnected)
  • Exterior/Interior
    Steel powder coating/stainless steel (SUS304)
  • Temperature sensor
    K Thermocouple × 2 (For Temperature Regulation / For Overheating Prevention × 1 Of Each)
  • Exhaust Port
    ø32 mm × 2 pcs
  • Accessories
    Shelf Plate × 2 / Shelf Plate Rail × 2 Pairs

Product Description

Constant temperature dryer equipped with independent overheating prevention device (operating temperature can be digitally set), overcurrent breaker, and burnout mechanism (heater OFF when sensor is disconnected).

Part Number
1-7477-51 SALE
1-7477-52 SALE
1-9381-51 SALE
1-9381-52 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heater Capacity
(W)
Temperature Gradient (JIS) Temperature Distribution Accuracy (JTM K05) Inner Dimensions
(mm)
Weight Shelf Spacing, No. Of Tiers Rated Current Capacity
(L)
Product Detail Type Outer Dimension
(mm)
Shelf Board Load Capacity Time To Reach Maximum Temperature

฿ 72,885.00

฿ 54,663.75

INCUBATORS AND DRYERS 1 Piece(s) 11 Day(s) 1000 31°C (at 300°C) ±8°C (at 300°C) 300×300×300 Approx. 30 kg 35 mm / 7 stages 10.5A 27 (Timer specification/natural convection type) 27 L 400×410×630 15 kg Approx. 55 minutes

฿ 56,370.00

฿ 45,096.00

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) 1400 21°C (at 300°C) ±7°C (at 300°C) 450×430×450 approx. 40 kg 35 mm, 11 tiers 14.5A 87 (Timer specification/natural convection type) 87 L 550×540×785 5 kg Approx. 60 mins

฿ 71,170.00

฿ 53,377.50

Dryer 1 Piece(s) 19 Day(s) 1400 23°C (at 300°C) ±7 (at 300°C) 600×500×500 approx. 50 kg 35 mm·13 stages 14.5A 150 (Timer specification/natural convection type) 150 L 700×610×830 5 kg Approx. 70 min.

฿ 74,018.00

฿ 55,513.50

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) 1400 25°C (at 300°C) ±7°C (at 300°C) 450×430×700 Approx. 45 kg 35 mm·18 steps 14.5A 135 (Timer specification/natural convection type) 135 L 550×540×1030 5 kg Approx. 55 minutes

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1