(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cooling Water Circulation Device, LTC Series

Cooling Water Circulation Device, LTC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 1-5469-41

  • Size
    218×430×563mm
  • Timer Function
    1 minute to 47 hours 59 minutes (1 minute increment)
  • Liquid Tank
    ⌀180 × H180mm Approx. 4.5 L
  • Temperature control accuracy
    ±2.0°C (Room temperature 20°C / maximum circulation amount / power supply 100 V AC, 50/60 Hz / setting 5 to 20°C / no load)
  • Temperature range(℃)
    -20 to +20
  • External Input/Output
    External temperature sensor input terminal / analog output terminal for thermometer (1 to 5 V DC), alarm output terminal (12 V DC to 17 V)
  • Liquid Type Used
    City water, pure water, ethylene glycol, etc.
  • Self-Diagnostic Function
    Upper/lower limit temperature anomaly detection / sensor abnormality / refrigerator overload relay / refrigerator protection timer / power failure detection / control temperature abnormality / memory error
  • Weight
    Approx. 32 kg
  • Circulation Nozzle Outer Diameter
    ⌀11 mm (compatible tube inner diameter ø9 mm)
  • Circulation Pump (50/60 Hz)
    Maximum flow rate 12/12 L/min·Maximum lift height 4.5/5.7 m (Performance of the circulation pump is when the pump is used alone)
  • Circulation Method
    Closed-System Circulation
  • Power Supply
    100 V AC 50/60 Hz
  • Freezer
    450W
  • Refrigerant
    R404A
  • Product Detail Type
    4.5L
Part Number
1-5469-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 83,967.00

฿ 73,471.13

DISTILLATION/PURE WATER EQUIP 1 Piece(s) 19 Day(s)

Basic Specifications

  • Size
    218×430×563mm
  • Timer Function
    1 minute to 47 hours 59 minutes (1 minute increment)
  • Liquid Tank
    ⌀180 × H180mm Approx. 4.5 L
  • Temperature control accuracy
    ±2.0°C (Room temperature 20°C / maximum circulation amount / power supply 100 V AC, 50/60 Hz / setting 5 to 20°C / no load)
  • Temperature range(℃)
    -20 to +20
  • External Input/Output
    External temperature sensor input terminal / analog output terminal for thermometer (1 to 5 V DC), alarm output terminal (12 V DC to 17 V)
  • Liquid Type Used
    City water, pure water, ethylene glycol, etc.
  • Self-Diagnostic Function
    Upper/lower limit temperature anomaly detection / sensor abnormality / refrigerator overload relay / refrigerator protection timer / power failure detection / control temperature abnormality / memory error
  • Weight
    Approx. 32 kg
  • Circulation Nozzle Outer Diameter
    ⌀11 mm (compatible tube inner diameter ø9 mm)
  • Circulation Pump (50/60 Hz)
    Maximum flow rate 12/12 L/min·Maximum lift height 4.5/5.7 m (Performance of the circulation pump is when the pump is used alone)
  • Circulation Method
    Closed-System Circulation
  • Power Supply
    100 V AC 50/60 Hz
  • Freezer
    450W
  • Refrigerant
    R404A
  • Product Detail Type
    4.5L

Product Description

Uses a new HFC refrigerant with zero ozone depletion potential and durable stainless steel.
In addition, since the wetted parts are made of stainless steel, it is possible to circulate pure water.
It has a powerful cooling capacity and can be used in a wide range of fields.
An external temperature sensor can directly measure the temperature of an object.
Equipped with overload protection device, high pressure switch, safety breaker, and self-diagnosis function.

Specifications of 1-5469-41

  • Size
    218×430×563mm
  • Timer Function
    1 minute to 47 hours 59 minutes (1 minute increment)
  • Liquid Tank
    ⌀180 × H180mm Approx. 4.5 L
  • Temperature control accuracy
    ±2.0°C (Room temperature 20°C / maximum circulation amount / power supply 100 V AC, 50/60 Hz / setting 5 to 20°C / no load)
  • Temperature range(℃)
    -20 to +20
  • External Input/Output
    External temperature sensor input terminal / analog output terminal for thermometer (1 to 5 V DC), alarm output terminal (12 V DC to 17 V)
  • Liquid Type Used
    City water, pure water, ethylene glycol, etc.
  • Self-Diagnostic Function
    Upper/lower limit temperature anomaly detection / sensor abnormality / refrigerator overload relay / refrigerator protection timer / power failure detection / control temperature abnormality / memory error
  • Weight
    Approx. 32 kg
  • Circulation Nozzle Outer Diameter
    ⌀11 mm (compatible tube inner diameter ø9 mm)
  • Circulation Pump (50/60 Hz)
    Maximum flow rate 12/12 L/min·Maximum lift height 4.5/5.7 m (Performance of the circulation pump is when the pump is used alone)
  • Circulation Method
    Closed-System Circulation
  • Power Supply
    100 V AC 50/60 Hz
  • Freezer
    450W
  • Refrigerant
    R404A
  • Product Detail Type
    4.5L
Part Number
1-5469-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 83,967.00

฿ 73,471.13

DISTILLATION/PURE WATER EQUIP 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1