(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
1-5468-51 |
1-5468-52 |
1-5468-53 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Temperature control accuracy | Maximum Operating Current | Circulation Pump (50/60 Hz) | Internal dimension of tank (mm) |
Effective Opening Size | Cooling Performance (W) |
Product Detail Type | Outer Dimension (mm) |
Temperature accuracy (°C) |
Tank capacity | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 147,344.00 ฿ 104,010.13 |
INCUBATORS AND DRYERS | 1 Piece(s) | 60 Day(s) | ±0.1°C (The range may be exceeded depending on the conditions) | 14A | Maximum flow rate 8.5/9.6 L/min; maximum head 2.0/2.8 m | 136×239×150 | 133×116×150mm | 180 | -30 to +80 180W | 254×435×634 | - | Approx. 4 L | External circulation nozzle × 2 pcs.; outlet adapter × 1 pc.: insulation hose (inner diameter ø8 mm × 1 m) × 2 pcs. | ||
฿ 119,141.00 ฿ 98,112.61 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | - | 15A | Maximum flow rate 6.7/7.5 L/min·Maximum lift height 3.5/5.0 m | 239×299×200 | 235×162×200mm | 340 | -30 to +80 340W | 305×490×700 | ±0.1 | Approx. 12 L | External circulation nozzle × 2 pcs.; outlet adapter × 1 pc.: insulation hose (inner diameter ø8 mm × 1 m) × 2 pcs. | ||
฿ 148,927.00 ฿ 122,641.38 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | - | 18A | Maximum flow rate 10.0/13.0 L/min·Maximum lift height 6.5/8.5 m | 296×501×200 | 293×227×200mm | 440 | -30 to +80 440W | 350×585×965 | ±0.1 | Approx. 24 L | External circulation nozzle x 2, insulation hose (inner diameter ⌀ 8 mm x 1 m) x 2 |
[Features]
· The utilization of a high performance freezer increases cooling performance
·Since a SUS304 square coil is used for the circulating water condenser, it is compatible with pure water
· Uses R-404 coolant which has a zero ozone layer depletion coefficient, making it environmentally friendly
· The external circulation nozzle is installed on the front of the controller, allowing the direction to be changed freely over a 180° range
· The temperature setting is shown in a two-stage PV/SV display, allowing the user to check the actual measurement and set value at a glance
· Attaching an SB (support bar and receiving bracket set) allows flasks and external sensors placed in the water bath to be clamped in place
Part Number |
---|
1-5468-51 |
1-5468-52 |
1-5468-53 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Temperature control accuracy | Maximum Operating Current | Circulation Pump (50/60 Hz) | Internal dimension of tank (mm) |
Effective Opening Size | Cooling Performance (W) |
Product Detail Type | Outer Dimension (mm) |
Temperature accuracy (°C) |
Tank capacity | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 147,344.00 ฿ 104,010.13 |
INCUBATORS AND DRYERS | 1 Piece(s) | 60 Day(s) | ±0.1°C (The range may be exceeded depending on the conditions) | 14A | Maximum flow rate 8.5/9.6 L/min; maximum head 2.0/2.8 m | 136×239×150 | 133×116×150mm | 180 | -30 to +80 180W | 254×435×634 | - | Approx. 4 L | External circulation nozzle × 2 pcs.; outlet adapter × 1 pc.: insulation hose (inner diameter ø8 mm × 1 m) × 2 pcs. | ||
฿ 119,141.00 ฿ 98,112.61 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | - | 15A | Maximum flow rate 6.7/7.5 L/min·Maximum lift height 3.5/5.0 m | 239×299×200 | 235×162×200mm | 340 | -30 to +80 340W | 305×490×700 | ±0.1 | Approx. 12 L | External circulation nozzle × 2 pcs.; outlet adapter × 1 pc.: insulation hose (inner diameter ø8 mm × 1 m) × 2 pcs. | ||
฿ 148,927.00 ฿ 122,641.38 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | - | 18A | Maximum flow rate 10.0/13.0 L/min·Maximum lift height 6.5/8.5 m | 296×501×200 | 293×227×200mm | 440 | -30 to +80 440W | 350×585×965 | ±0.1 | Approx. 24 L | External circulation nozzle x 2, insulation hose (inner diameter ⌀ 8 mm x 1 m) x 2 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?