(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hot Plate (NINOS) Analog Scale Type, NA Series (1-4600-32)

Hot Plate (NINOS) Analog Scale Type, NA Series (1-4600-32)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4600-32 SALE
1-4600-42 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heater capacity
(W)
Size Power Cord Product Detail Type Part Number Plate size
(mm)

฿ 30,713.00

฿ 24,570.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1000 320×360×101mm Approx. 2 m (NINOS) 350°C 250×250mm NA-2A 250×250

฿ 48,713.00

฿ 38,970.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1890 470×410×101mm Approx. 1.4 m (NINOS) 350°C 400×300mm - 400×300

Basic Specifications

  • Power Supply
    100V
  • Temperature setting
    Analog graduation type (Scale width 50°C)
  • Temperature distribution width
    4°C (when the indoor temperature is 25°C and the temperature setting is 200°C)
  • Temperature control method
    Microcontroller type proportional control method
  • Temperature setting range(°C)
    Room temperature +10 to 350°C
  • Top plate material
    aluminum (Ceramic coating)
  • Maximum temperature(°C)
    350
  • Internal temperature sensor
    K Thermocouple
  • Safety device
    Abnormal heating prevention device (thermostat) / overcurrent

Product Description

·Stable temperature control supports large samples.
·The microcomputer proportional control system enables stable temperature control.
·A safety lamp is installed between the front panel of the main unit and the hot plate (lights up until the temperature of the top plate drops below 55°C).
·The top plate is made of aluminum with a ceramic coating, so it has excellent chemical resistance.

Part Number
1-4600-32 SALE
1-4600-42 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heater capacity
(W)
Size Power Cord Product Detail Type Part Number Plate size
(mm)

฿ 30,713.00

฿ 24,570.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1000 320×360×101mm Approx. 2 m (NINOS) 350°C 250×250mm NA-2A 250×250

฿ 48,713.00

฿ 38,970.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1890 470×410×101mm Approx. 1.4 m (NINOS) 350°C 400×300mm - 400×300

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1