(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4597-21 |
1-4597-22 |
1-4597-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Part Number | Program Function | Timer function | Additional functionality |
---|---|---|---|---|---|---|---|---|---|
฿ 12,708.00 ฿ 10,166.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | TC-1000A | - | - | Timer Function: Setting range / 1 minute to 99 hours 59 minutes (1 minute unit) / set value memory function / key lock function / auto tuning function | ||
฿ 15,887.00 ฿ 12,709.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | TC-2000A | (1) Number of steps / maximum 8 steps (2) number of repeats / maximum 9,999 times (3) setting resolution / temperature 0.1°C, time 1 minute (4) time setting range / 1 minute to 99 hours 59 minutes (1 minute unit) | Setting range / 1 minute to 99 hours 59 minutes (1 minute unit) / set value memory function / key lock function / auto tuning function | - | ||
฿ 19,065.00 ฿ 15,252.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | TC-3000A | (1) Number of steps / maximum 8 steps (2) number of repeats / maximum 9,999 times (3) setting resolution / temperature 0.1°C, time 1 minute (4) time setting range / 1 minute to 99 hours 59 minutes (1 minute unit) | Setting range / 1 minute to 99 hours 59 minutes (1 minute unit) / set value memory function / key lock function / auto tuning function | Upper and lower limit temperature alarm / data storage / communication function: PC output (USB) compatible with external temperature sensor / alarm signal output |
·A temperature controller packed with functions in a compact body.
·Equipped with 4 types of timer functions (ON, OFF, ON/OFF, SET).
·Equipped with self-diagnostic functions such as heater abnormality detection and sensor abnormality detection.
·The microcomputer PID control system achieves high-precision temperature control.
·Equipped with a program function, it is possible to input temperature and time in up to 8 steps, and it is also equipped with a repeat function.
Part Number |
---|
1-4597-21 |
1-4597-22 |
1-4597-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Part Number | Program Function | Timer function | Additional functionality |
---|---|---|---|---|---|---|---|---|---|
฿ 12,708.00 ฿ 10,166.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | TC-1000A | - | - | Timer Function: Setting range / 1 minute to 99 hours 59 minutes (1 minute unit) / set value memory function / key lock function / auto tuning function | ||
฿ 15,887.00 ฿ 12,709.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | TC-2000A | (1) Number of steps / maximum 8 steps (2) number of repeats / maximum 9,999 times (3) setting resolution / temperature 0.1°C, time 1 minute (4) time setting range / 1 minute to 99 hours 59 minutes (1 minute unit) | Setting range / 1 minute to 99 hours 59 minutes (1 minute unit) / set value memory function / key lock function / auto tuning function | - | ||
฿ 19,065.00 ฿ 15,252.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | TC-3000A | (1) Number of steps / maximum 8 steps (2) number of repeats / maximum 9,999 times (3) setting resolution / temperature 0.1°C, time 1 minute (4) time setting range / 1 minute to 99 hours 59 minutes (1 minute unit) | Setting range / 1 minute to 99 hours 59 minutes (1 minute unit) / set value memory function / key lock function / auto tuning function | Upper and lower limit temperature alarm / data storage / communication function: PC output (USB) compatible with external temperature sensor / alarm signal output |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?