(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-7147-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,957.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: EcoStir
・Display: Analog
・Display: 300 - 2000
・:
・Rotation speed (rpm):
・Top panel: φ120mm
・Size: 150 x 145 x 50mm
・Top board material: PET (polyethylene terephthalate)
・Motor: Brushless motor
・Power consumption: 7.2W
・Power supply: AC 100 - 240V, 50/60Hz
・Stirring capacity: 1.5L
・Maximum stirring bar size: 40mm
・Dustproof, waterproof: IP21
・Weight: 300g
・Accessories: Support rod, Clamp
Part Number |
---|
3-7147-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,957.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?