(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-7011-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 53,117.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: OS40-S
・Maximum processing capacity (L): 40
・Maximum stirring viscosity (mPas): 50000
・Rotation speed: 50 - 2200rpm
・Maximum torque: 60Ncm
・Display: LED
・Speed display accuracy: ±3rpm
・Overload display: LED light
・Rotation control: Microcomputer control type
・Motor: Brushless motor
・Applicable shaft diameter φ0.5 - 10mm
・Material: Body/PP (polypropylene), Baking tray/aluminum
・Power source: AC100 - 240V 50/60Hz
・Power consumption: 130W
・Power cord length: 2m (3P plug)
・Size: 83 x 220 x 186mm
・Weight: 2.8kg
・Dustproof, waterproof (IP42)
Part Number |
---|
3-7011-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 53,117.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?