(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6814-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 20,122.00 ฿ 16,097.60 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: SP-5
・Specification: For 5t type
・Size (mm): 422 x 290 x 314
・Material: Soft PVC (vinyl chloride resin)
・Sheet thickness 0.5mm
Part Number |
---|
3-6814-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 20,122.00 ฿ 16,097.60 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?