(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Product for Digital Temperature Controller (With Output for Alert)

Optional Product for Digital Temperature Controller (With Output for Alert)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-6849-02

  • Specifications
    AC100V 2.5W
  • Buzzer Sound Pressure
    up to 70 dB (at1m)
  • Weight
    Approx. 140 g
  • Power Cord
    M4Y terminal 2 wires, cable length: Approx. 1 m (Can be connected to the M3.5Y terminal block on the main unit)
  • Product Detail Type
    LED Warning Light (With buzzer)
  • Light color
    Red
  • Product name
    LED Warning Light (With buzzer)
Part Number
3-6849-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,837.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

Basic Specifications

  • Specifications
    AC100V 2.5W
  • Buzzer Sound Pressure
    up to 70 dB (at1m)
  • Weight
    Approx. 140 g
  • Power Cord
    M4Y terminal 2 wires, cable length: Approx. 1 m (Can be connected to the M3.5Y terminal block on the main unit)
  • Product Detail Type
    LED Warning Light (With buzzer)
  • Light color
    Red
  • Product name
    LED Warning Light (With buzzer)

Product Description

[Features]
"LED warning light 3-6849-01 / -02"
·This product has a spade terminal that can be connected to a terminal block without processing
·When 100 V AC is input, a rotary light emission will notify it with an alarm
·The products with a buzzer give a warning with a buzzer according to the light emission
·It can be mounted on a wall and metal parts by using the optional mounting set
<3-6774-01>
·Conversion from a terminal connection to a 2-terminal outlet
<3-6751-01>
·Conversion from a terminal connection to a miniature connector type is possible

Specifications of 3-6849-02

  • Specifications
    AC100V 2.5W
  • Buzzer Sound Pressure
    up to 70 dB (at1m)
  • Weight
    Approx. 140 g
  • Power Cord
    M4Y terminal 2 wires, cable length: Approx. 1 m (Can be connected to the M3.5Y terminal block on the main unit)
  • Product Detail Type
    LED Warning Light (With buzzer)
  • Light color
    Red
  • Product name
    LED Warning Light (With buzzer)
Part Number
3-6849-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,837.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1