(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PTFE Tape AFT

PTFE Tape AFT

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 526.83 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-6608-01
3-6608-02
3-6608-03
3-6609-01
3-6609-02
3-6609-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tensile strength Tape thickness
(mm)
Product Code Tape Width
(mm)
Adhesive strength

฿ 526.83

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 5 Day(s) 20N/10mm 0.08 AFT813 13 2N/10mm

฿ 807.20

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 6 Day(s) 20N/10mm 0.08 AFT819 19 2N/10mm

฿ 890.13

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 6 Day(s) 20N/10mm 0.08 AFT825 25 2N/10mm

฿ 557.46

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 5 Day(s) 40N/10mm 0.13 AFT1313 13 2.5N/10mm

฿ 920.58

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 5 Day(s) 40N/10mm 0.13 AFT1319 19 2.5N/10mm

฿ 854.02

FLUORINE RESIN & SEALING TAPE 5 Piece(s) 6 Day(s) 40N/10mm 0.13 AFT1325 25 2.5N/10mm

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Heat-resistant temperature
    200°C
  • Characteristic
    Heat-resistant, Chemical Resistant
  • Adhesive
    Silicone-based
  • Tape length(m)
    10
  • Base Material
    Fluoropolymer
  • Maximum Operating Temperature(°C)
    151 to 200
  • Color detail
    Brown

Product Description

[Features]
·This tape uses PTFE (tetrafluoroethylene) film as its base material and is coated with a silicone adhesive for excellent heat and chemical resistance.
[Product Specifications]
·Materials: Base material / PTFE (tetrafluoroethylene) film, adhesive / silicone-based
· Heat Resistance Temperature: 200°C

Part Number
3-6608-01
3-6608-02
3-6608-03
3-6609-01
3-6609-02
3-6609-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tensile strength Tape thickness
(mm)
Product Code Tape Width
(mm)
Adhesive strength

฿ 526.83

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 5 Day(s) 20N/10mm 0.08 AFT813 13 2N/10mm

฿ 807.20

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 6 Day(s) 20N/10mm 0.08 AFT819 19 2N/10mm

฿ 890.13

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 6 Day(s) 20N/10mm 0.08 AFT825 25 2N/10mm

฿ 557.46

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 5 Day(s) 40N/10mm 0.13 AFT1313 13 2.5N/10mm

฿ 920.58

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 5 Day(s) 40N/10mm 0.13 AFT1319 19 2.5N/10mm

฿ 854.02

FLUORINE RESIN & SEALING TAPE 5 Piece(s) 6 Day(s) 40N/10mm 0.13 AFT1325 25 2.5N/10mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1