(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6566-01 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 920.00 |
ASONE PRODUCT | 1 Pack(s) |
50 Pieces Per Package |
16 Day(s) |
【Product Specifications】
・Quantity: 1 box (50 sheets)
・Material: Internal layer, outer layer/PP (polypropylene) nonwoven fabric, Nose clip/PE (polyethylene), Ear strap/polyester
・Size: 180 x 95mm
・3 layers type
Part Number |
---|
3-6566-01 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 920.00 |
ASONE PRODUCT | 1 Pack(s) |
50 Pieces Per Package |
16 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?