(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-8155-11 |
2-8155-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Type | Stirring capacity | Part number | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 60,893.00 ฿ 48,714.40 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 250x250x89 | 1 series digital display | 5L | ULS-1N | 1 series digital display | ||
฿ 95,313.00 ฿ 83,398.88 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 350x350x89 | 4 digital display | 2L | ULS-4N | 4 digital display |
Low speed stirrer ULS series
[Materials]Top Plate/Body Exterior/Stainless Steel (SUS304)
[Size (mm)]350 × 350 × 89
Part Number |
---|
2-8155-11 |
2-8155-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Type | Stirring capacity | Part number | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 60,893.00 ฿ 48,714.40 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 250x250x89 | 1 series digital display | 5L | ULS-1N | 1 series digital display | ||
฿ 95,313.00 ฿ 83,398.88 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 350x350x89 | 4 digital display | 2L | ULS-4N | 4 digital display |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?