(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
2-5178-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 308,634.00 ฿ 254,160.10 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: H400-05
・Weighted (t): 0 - 5
・Size (mm): 635 x 490 x 535
・Weight (kg): Approx 73
・Hot plate size: 200 x 150mm
・Hot plate stroke: 0 - 90mm
・Heating temperature: R.T. +20 - 400℃
・Heater capacity: 1150W/heating plate x 2
・Temperature adjustment: PID type
・Pressure gauge: With left needle, analog display
・Power supply: AC200V 50/60Hz
・Power cord length: 2.5m
・Plug shape: Without plug
・*it cannot hold pressure for long hours.
・*Pressure is recommended for use in 50% or more of the largest value.
Part Number |
---|
2-5178-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 308,634.00 ฿ 254,160.10 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?