(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA997RB-101 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,159.51 |
MAT | 1 Piece(s) | 6 Day(s) |
It has excellent soundproofing effect, elasticity and can protect the floor surface, so it can be used at construction sites.
Part Number |
---|
EA997RB-101 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,159.51 |
MAT | 1 Piece(s) | 6 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Part Number | Width (m) | Length (m) | Thickness (mm) |
---|---|---|---|
EA997RB-101 | 1 | 2 | 2 |
EA997RB-111 | 1 | 2 | 3 |
EA997RB-121 | 1 | 2 | 5 |
EA997RB-131 | 1 | 2 | 6 |
EA997RB-141 | 1 | 2 | 10 |
EA997RB-102 | 1 | 5 | 2 |
EA997RB-112 | 1 | 5 | 3 |
EA997RB-122 | 1 | 5 | 5 |
EA997RB-103 | 1 | 10 | 2 |
EA997RB-113 | 1 | 10 | 3 |
Part Number | Width (m) | Length (m) | Thickness (mm) |
---|---|---|---|
EA997RB-123 | 1 | 10 | 5 |
EA997RB-142 | 1 | 10 | 10 |
EA997RB-104 | 1 | 20 | 2 |
EA997RB-114 | 1 | 20 | 3 |
How can we improve?
How can we improve?