(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA991HB-105 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,321.46 |
OIL CASE | 1 Piece(s) | Same day |
【Product Specifications】
・Fire Service Law compliant products, UN・KHK Standard Suitable products
・Material …SP C(Cold-Rolled Steel Plates )
・Steel Plate Thickness …0.8mm
・Plastic Nozzle Addapted
・Metal Nozzle Mount Fitting
・Volume …5L
・Size …402(W)×252(D)×146(H)mm
・Weight …About 1.8kg
・For Replenishing Gasoline To Farming Machines And Construction Machines
Part Number |
---|
EA991HB-105 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,321.46 |
OIL CASE | 1 Piece(s) | Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?