(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA991CN-101 |
EA991CN-103 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Grease Gun | Product Detail Type | Details 1 | Size | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 260.15 |
GREASE GUN | 1 Piece(s) | Same day | EA991CN-2, -3, -4, -6, -10, EA991CK (common), EA166DN-1, -10A, old EA166DN-20, EA991CN series, EA991CK (common), EA166DN-1, -10A, old EA166DN-20 | Grease Pump Coupler | - | 41g | Standard type | ||
฿ 1,069.90 |
GREASE GUN | 1 Piece(s) | Same day | EA991CN-2, -3, -4, -6, -10 (Bite type coupler), Can be connected to a snap-in coupler | - | For manual grease gun dedicated | 78×30mm | 90° coupler |
The EA991CN-104 has a connection angle of 45° and can be locked with a swivel lock where needed. Nozzle thread size···1/8"NPT.
Part Number |
---|
EA991CN-101 |
EA991CN-103 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Grease Gun | Product Detail Type | Details 1 | Size | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 260.15 |
GREASE GUN | 1 Piece(s) | Same day | EA991CN-2, -3, -4, -6, -10, EA991CK (common), EA166DN-1, -10A, old EA166DN-20, EA991CN series, EA991CK (common), EA166DN-1, -10A, old EA166DN-20 | Grease Pump Coupler | - | 41g | Standard type | ||
฿ 1,069.90 |
GREASE GUN | 1 Piece(s) | Same day | EA991CN-2, -3, -4, -6, -10 (Bite type coupler), Can be connected to a snap-in coupler | - | For manual grease gun dedicated | 78×30mm | 90° coupler |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?