(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA991C-17B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,185.00 |
OIL | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・NLGI-2
・Urea System
・Long-lasting Stable Lubrication Due To Excellent Heat Resistance, Waterproof, And Wear Resistance; Resistance To Impact Load; And Resistance To Dissolution In Water, Which Reduces The Possibility Of Softening And Leakage Caused By Water Inclusion.
・Usage Temperature Range …-20 To 200℃
・Color …Black
・Content …400g×10 Pcs (1Box )
Part Number |
---|
EA991C-17B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,185.00 |
OIL | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?