- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Extreme pressure molybdenum disulfide grease
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details 1 |
Details 2 |
Quantity |
Size |
|
฿ 710.00
|
OIL
|
1 Piece(s)
|
|
22 Day(s)
|
NLGI-2 |
With molybdenum disulfide |
400g |
- |
|
฿ 232.00
|
OIL
|
1 Piece(s)
|
|
22 Day(s)
|
NLGl-2 |
Lithium soap base grease |
80g |
85g |
Basic Specifications
-
- Product Detail Type
- Extreme pressure molybdenum dioxide grease
-
- Operating temperature range
- -25 to 120°C
-
- Color
- Black
Product Description
[Features]
·Extreme pressure grease containing molybdenum disulfide and extreme pressure agent in lithium grease based on refined mineral oil
·It has excellent wear resistance and is strong against impact loads, so it is suitable for lubrication of places where high loads are applied.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details 1 |
Details 2 |
Quantity |
Size |
|
฿ 710.00
|
OIL
|
1 Piece(s)
|
|
22 Day(s)
|
NLGI-2 |
With molybdenum disulfide |
400g |
- |
|
฿ 232.00
|
OIL
|
1 Piece(s)
|
|
22 Day(s)
|
NLGl-2 |
Lithium soap base grease |
80g |
85g |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?