(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA991C-150 |
EA991C-300 |
EA991C-500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection | Connection Thread Size | Compatible Product Number | Hose length | Attached Coupler Compatible Nipple | Size | Tip diameter | Operating pressure | Hose diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 602.00 |
GREASE GUN | 1 Piece(s) | 22 Day(s) | - | M10×P1.0 | - | 150mm | - | - | - | - | - | ||
฿ 867.63 |
GREASE GUN | 1 Piece(s) | 7 Day(s) | M10×P1.0 | - | EA991CA, CB, CD, CF-2, CH, CE-1, EA166DG, DH, DK, DJ-1, DJ-2 | 300mm | General use | - | - | - | - | ||
฿ 1,124.83 |
GREASE GUN | 1 Piece(s) | 5 Day(s) | M10×P1.0 | - | EA991CA, CB, CD, CF-2, CH, CE-1, EA166DG, DH, DK, DJ-1, DJ-2 | 500mm | General use | 150g | 15mm | 40 MPa | 11mm |
Nozzle for lubricators, grease guns, and grease pumps.
There are two types, the pent type and the flexible hose, which can be used according to the application.
Part Number |
---|
EA991C-150 |
EA991C-300 |
EA991C-500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection | Connection Thread Size | Compatible Product Number | Hose length | Attached Coupler Compatible Nipple | Size | Tip diameter | Operating pressure | Hose diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 602.00 |
GREASE GUN | 1 Piece(s) | 22 Day(s) | - | M10×P1.0 | - | 150mm | - | - | - | - | - | ||
฿ 867.63 |
GREASE GUN | 1 Piece(s) | 7 Day(s) | M10×P1.0 | - | EA991CA, CB, CD, CF-2, CH, CE-1, EA166DG, DH, DK, DJ-1, DJ-2 | 300mm | General use | - | - | - | - | ||
฿ 1,124.83 |
GREASE GUN | 1 Piece(s) | 5 Day(s) | M10×P1.0 | - | EA991CA, CB, CD, CF-2, CH, CE-1, EA166DG, DH, DK, DJ-1, DJ-2 | 500mm | General use | 150g | 15mm | 40 MPa | 11mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?