- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Extreme pressure lithium grease
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details 1 |
Details 2 |
Quantity |
Size |
|
฿ 580.00
|
OIL
|
1 Piece(s)
|
|
22 Day(s)
|
NLGI-2 |
Lithium Type |
400g |
420g |
|
฿ 210.00
|
OIL
|
1 Piece(s)
|
|
22 Day(s)
|
NLGl-2 |
Lithium soap base grease |
80g |
85g |
Basic Specifications
-
- Product Detail Type
- Extreme pressure lithium grease
-
- Operating temperature range
- -25 to 120°C
-
- Color
- Oil brown
Product Description
[Features]
·Extreme pressure grease made from lithium grease based on refined mineral oil, with additives such as extreme pressure agents and rust inhibitors.
·For lubricating machine bearings and sliding parts subjected to high loads
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details 1 |
Details 2 |
Quantity |
Size |
|
฿ 580.00
|
OIL
|
1 Piece(s)
|
|
22 Day(s)
|
NLGI-2 |
Lithium Type |
400g |
420g |
|
฿ 210.00
|
OIL
|
1 Piece(s)
|
|
22 Day(s)
|
NLGl-2 |
Lithium soap base grease |
80g |
85g |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?