(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lithium Grease (1 to 20)【1-20 Pieces Per Package】

Lithium Grease (1 to 20)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 300.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA991C-3
EA991C-13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Detail Type Quantity

฿ 300.13

OIL 1 Piece(s) - 8 Day(s) Lithium Grease 400g

฿ 4,872.90

OIL 2 Pack(s)

20 Pieces Per Package

8 Day(s) Lithium Grease, 8.8 kg 400 g × 20 pcs. (1 box)

Basic Specifications

  • Details 1
    NLGI-1
  • Operating temperature range
    -10°C to 120°C
  • Details 2
    Lithium soap group
  • Color
    Tan

Product Description

[Features/Specifications]
·Lithium soap group
·It has high oxidative stability and can withstand long-term use.
·Color: Tan
·Quantity: EA991C-3: 400 g; EA991C-13: 400 g × 20 pcs. (1 box)
·Operating Temperature Range: -10 to 120°C
·Specifications: NLGI-1

Part Number
EA991C-3
EA991C-13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Detail Type Quantity

฿ 300.13

OIL 1 Piece(s) - 8 Day(s) Lithium Grease 400g

฿ 4,872.90

OIL 2 Pack(s)

20 Pieces Per Package

8 Day(s) Lithium Grease, 8.8 kg 400 g × 20 pcs. (1 box)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1