(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA989SA-11 |
EA989SA-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Tensile Capacity |
---|---|---|---|---|---|---|---|
฿ 1,959.31 |
LEVER BLOCK | 1 Piece(s) | 6 Day(s) | 2.3 kg | 545 kg | ||
฿ 2,153.51 |
LEVER BLOCK | 1 Piece(s) | 7 Day(s) | 2.8 kg | 727 kg |
[Applications]
Hand winch (gear ratio 4.1:1).
[Features]
·Gear Ratio: 4.1:1
·Maximum Winding Length: 5 mm × 20 m
Part Number |
---|
EA989SA-11 |
EA989SA-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Tensile Capacity |
---|---|---|---|---|---|---|---|
฿ 1,959.31 |
LEVER BLOCK | 1 Piece(s) | 6 Day(s) | 2.3 kg | 545 kg | ||
฿ 2,153.51 |
LEVER BLOCK | 1 Piece(s) | 7 Day(s) | 2.8 kg | 727 kg |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?