(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Winch EA989SA Type

Hand Winch EA989SA Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,551.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
EA989SA-1
EA989SA-2
EA989SA-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Maximum Winding Length Gear Ratio Drum width Tensile Capacity

฿ 2,562.00

LEVER BLOCK 1 Piece(s) Same day 1.7 kg 5 mm × 10 m 3:1 50mm 270 kg

฿ 1,551.66

LEVER BLOCK 1 Piece(s) 6 Day(s) 1.8 kg 5 mm × 10 m 3:1 50mm 385 kg

฿ 3,030.00

LEVER BLOCK 1 Piece(s) 12 Day(s) 2.2 kg 5 mm × 20 m 4:1 53mm 450 kg

Basic Specifications

  • Product Detail Type
    Hand Winch

Product Description

[Applications]
Hand winch EA989SA type.
[Features]
It is a type that only winds up and does not have a brake.

Part Number
EA989SA-1
EA989SA-2
EA989SA-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Maximum Winding Length Gear Ratio Drum width Tensile Capacity

฿ 2,562.00

LEVER BLOCK 1 Piece(s) Same day 1.7 kg 5 mm × 10 m 3:1 50mm 270 kg

฿ 1,551.66

LEVER BLOCK 1 Piece(s) 6 Day(s) 1.8 kg 5 mm × 10 m 3:1 50mm 385 kg

฿ 3,030.00

LEVER BLOCK 1 Piece(s) 12 Day(s) 2.2 kg 5 mm × 20 m 4:1 53mm 450 kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1