(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA988MX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,665.00 ฿ 10,932.00 |
CYLINDER | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Capacity-3.6t (up to a height of 30cm)
・Body height-1.2m
・Base dim.-145 x 175mm
・Toe length x Width-100 x 40mm
・Weight-12.5kg
・A minimum load of 23kg is required.
・For outdoor use (Do not use this tool indoors.)
Part Number |
---|
EA988MX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,665.00 ฿ 10,932.00 |
CYLINDER | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?