- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Load Capacity |
ON Height |
OFF Height |
Appropriate Mounting Height |
|
฿ 2,161.81
|
TRUCK
|
1 Piece(s)
|
|
5 Day(s)
|
300 kg |
210mm |
170mm |
202mm |
|
฿ 2,822.52
|
TRUCK
|
1 Piece(s)
|
|
5 Day(s)
|
350 kg |
248mm |
198mm |
240mm |
Basic Specifications
-
- Materials
- Steel
-
- Product Detail Type
- Brake Stopper
-
- Mounting Hole Diameter
- 11mm
-
- Plate Size
- 120×120mm
-
- Mounting hole pitch
- 85 to 100×85 to 100mm
Product Description
·Floats the rear wheels to control a platform truck.
·Easy to operate with separate lock pedal and release pedal
·The movement of the built-in spring expands and contracts the space by approx. 5 mm, so it can be used on dented floors.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Load Capacity |
ON Height |
OFF Height |
Appropriate Mounting Height |
|
฿ 2,161.81
|
TRUCK
|
1 Piece(s)
|
|
5 Day(s)
|
300 kg |
210mm |
170mm |
202mm |
|
฿ 2,822.52
|
TRUCK
|
1 Piece(s)
|
|
5 Day(s)
|
350 kg |
248mm |
198mm |
240mm |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?