(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA986DG-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 11,942.84 |
PALLET TRUCK | 1 Piece(s) | 6 Day(s) |
【Product Specifications】
・Bed Size …Dia 90mm
・Dia. Size …79(W)×203(D)×81(H)mm
・Roller Size …Dia 17.5×48mm
・Weight …4.5kg
・Allowable Uniformly Mounted Load …0.9t
・Bed Section 360°Swivel Type
Part Number |
---|
EA986DG-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 11,942.84 |
PALLET TRUCK | 1 Piece(s) | 6 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?