1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

magnetic lifter

magnetic lifter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 67,595.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A magnetic lifter with a safety button that locks the handle position and prevents the release of the load.
Uses neodymium magnets.
It has a function to prevent it from coming off.
[Applications]
Ideal for lifting and transportation.

 
Part Number
EA984CD-51
EA984CD-52SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specifications 2

฿ 999,999,999.00

LIFTER 1 Piece(s) Quote ·Maximum Lifting Capacity: Steel plate: 125 kg, round steel: 50 kg·Size: 150 (W) × 76 (D) × 116 (H) mm·Handle length: 112 mm·Hook hole diameter: 30 × 27 mm·Weight: 4.5 kg·Operating Temperature: -10°C /80°C ·Uses high energy product neodymium magnet ·JAN: 4548745913880

฿ 67,595.00

฿ 50,926.07

LIFTER 1 Piece(s) 17 Day(s) ·Maximum Lifting Capacity: Steel plate: 250 kg, round steel: 100 kg·Size: 210 (W) × 90 (D) × 148 (H) mm·Handle length: 155 mm·Hook hole diameter: 45 × 40 mm·Weight: 8.5 kg·Operating Temperature: -10°C /80°C ·Uses high energy product neodymium magnet ·JAN: 4548745913897

Loading...

  1. 1