1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Key Box EA983ZA-32

LOCK

Key Box EA983ZA-32
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,517.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Size(mm)-Outside dim.: 76x57x184(H)mm, Inside dim.: 55.8x22.7x101.5(H)mm
・Clearance- with blanket: φ25mm no blanket: 43 x 30mm
・Hanger Dia.(mm)-φ10mm
・Material-Body:zinc alloy, stainless steel, Button:POM resin
・Push-button type, changeable number setting
・It can store cards as well as keys.
・Hanger protected with resin bracket, to protect nearby objects against flaw.
・All-weather

Part Number
EA983ZA-32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,517.00

LOCK 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983ZA-32 in the Key Box EA983ZA-32 series.