1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Key Box [Dial Type] EA983ZA-1

LOCK

Key Box [Dial Type] EA983ZA-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,202.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Safety storage of key
・Changeable number (4-digit dial system)
・Car key and key of padlock can be stored.
・-1-Hanger length: 36mmHanger dia.: 10mm, Hanger width: 47mm
・Dim.…83 x 35 x 155(H)mm
・Effective inner dim.…55 x 15 x 37(H)mm

Part Number
EA983ZA-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,202.00

LOCK 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983ZA-1 in the Key Box [Dial Type] EA983ZA-1 series.