(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA983SD-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 380.40 |
LOCK | 1 Piece(s) | 31 Day(s) |
【Product Specifications】
・Material-Steel
・The hanger length is adjustable.
・With 2 keys
・Width(mm)…44
・Hangerdia. (mm)…7
・Length…16 to 51
・Width…21
Part Number |
---|
EA983SD-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 380.40 |
LOCK | 1 Piece(s) | 31 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?