(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50 mm safety belt with reflective tape with sturdy buckle

50 mm safety belt with reflective tape with sturdy buckle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,005.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA983RS-24
EA983RS-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 1,005.10

SAFETY GOODS 1 Piece(s) 6 Day(s) Red

฿ 1,005.10

SAFETY GOODS 1 Piece(s) 6 Day(s) Green

Basic Specifications

  • Size
    Freely adjustable waist from 73 to 122 cm
  • Product Detail Type
    50 mm Safety Belt (With Reflective Tape)
  • Materials
    Vinyl
  • Details 1
    With a sturdy buckle
  • Weight
    150g
  • Details 2
    The reflective material makes it highly visible at night
  • High Luminance Reflector
    High luminance high luminance reflective material, vinyl coating
  • Overall length
    Approx. 1,280 mm
  • Width
    50mm
  • Attachment
    Single-action buckle type

Product Description


·Fluorescent, highly visible, and resistant to deterioration by ultraviolet rays
·The reflective material is vinyl coated for durability
·The back side is lined with poly fabric.
·With a sturdy buckle
·The reflective material makes it highly visible at night.

Part Number
EA983RS-24
EA983RS-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 1,005.10

SAFETY GOODS 1 Piece(s) 6 Day(s) Red

฿ 1,005.10

SAFETY GOODS 1 Piece(s) 6 Day(s) Green

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1