(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Crime Prevention Vest EA983R-82

Crime Prevention Vest EA983R-82

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983R-82

  • Reflective Tape Color
    White
  • Mesh Color
    Orange
  • Waist
    Approx. 90 to 130 cm (Adjustable with hook-and-loop tape)
  • Tape Width
    50mm
  • Size
    One size fits all
  • Materials
    Reflective material: PVC mesh: Nylon mesh
  • Garment length
    52cm
  • Applications
    For security, traffic guidance, community patrol, and various events
  • Weight
    Approx. 190 g
  • Features
    ·With transparent insertion pockets on the left chest and back. You can customize it to your liking and use it in a variety of situations.
  • Transparent Back Pocket Size
    8.1 cm long × 28.8 cm wide
  • Left Chest Transparent Pocket Size
    5.8 cm long × 10.5 cm wide
Part Number
EA983R-82
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 689.71

SAFETY GOODS 1 Piece(s) 6 Day(s)

Basic Specifications

  • Reflective Tape Color
    White
  • Mesh Color
    Orange
  • Waist
    Approx. 90 to 130 cm (Adjustable with hook-and-loop tape)
  • Tape Width
    50mm
  • Size
    One size fits all
  • Materials
    Reflective material: PVC mesh: Nylon mesh
  • Garment length
    52cm
  • Applications
    For security, traffic guidance, community patrol, and various events
  • Weight
    Approx. 190 g
  • Features
    ·With transparent insertion pockets on the left chest and back. You can customize it to your liking and use it in a variety of situations.
  • Transparent Back Pocket Size
    8.1 cm long × 28.8 cm wide
  • Left Chest Transparent Pocket Size
    5.8 cm long × 10.5 cm wide

Product Description

【Product Specifications】
・Tape width-50mm
・Dress length-51.5cm
・Waist-About 81 to 132 cm(adjustable with hook and loop fastener)
・Material-Reflective material:vinyl chloride resin, Mesh:Nylon mesh
・Transparent pocket is at left breast and back
・Color-Orange

Specifications of EA983R-82

  • Reflective Tape Color
    White
  • Mesh Color
    Orange
  • Waist
    Approx. 90 to 130 cm (Adjustable with hook-and-loop tape)
  • Tape Width
    50mm
  • Size
    One size fits all
  • Materials
    Reflective material: PVC mesh: Nylon mesh
  • Garment length
    52cm
  • Applications
    For security, traffic guidance, community patrol, and various events
  • Weight
    Approx. 190 g
  • Features
    ·With transparent insertion pockets on the left chest and back. You can customize it to your liking and use it in a variety of situations.
  • Transparent Back Pocket Size
    8.1 cm long × 28.8 cm wide
  • Left Chest Transparent Pocket Size
    5.8 cm long × 10.5 cm wide
Part Number
EA983R-82
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 689.71

SAFETY GOODS 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1