- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Crime Prevention Vest Left Chest, with Transparent Insert Pockets on the Back
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Mesh Color |
|
฿ 689.71
|
SAFETY GOODS
|
1 Piece(s)
|
|
6 Day(s)
|
Green |
|
฿ 689.71
|
SAFETY GOODS
|
1 Piece(s)
|
|
6 Day(s)
|
Orange |
Basic Specifications
-
- Reflective Tape Color
- White
-
- Waist
- Approx. 90 to 130 cm (Adjustable with hook-and-loop tape)
-
- Tape Width
- 50mm
-
- Size
- One size fits all
-
- Materials
- Reflective material: PVC mesh: Nylon mesh
-
- Garment length
- 52cm
-
- Applications
- For security, traffic guidance, community patrol, and various events
-
- Weight
- Approx. 190 g
-
- Features
- ·With transparent insertion pockets on the left chest and back. You can customize it to your liking and use it in a variety of situations.
-
- Transparent Back Pocket Size
- 8.1 cm long × 28.8 cm wide
-
- Left Chest Transparent Pocket Size
- 5.8 cm long × 10.5 cm wide
Product Description
Esco Security Vest
[Applications]For security and traffic guidance, regional patrols, and various events.
[Features]With transparent insertion pockets on the left chest and back.
You can customize it to your liking and use it in a variety of situations.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Mesh Color |
|
฿ 689.71
|
SAFETY GOODS
|
1 Piece(s)
|
|
6 Day(s)
|
Green |
|
฿ 689.71
|
SAFETY GOODS
|
1 Piece(s)
|
|
6 Day(s)
|
Orange |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?