- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Safety vest / LED double structure mesh material used
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Reflective Tape Color |
|
฿ 983.92
|
SAFETY GOODS
|
1 Piece(s)
|
|
8 Day(s)
|
White |
|
฿ 983.92
|
SAFETY GOODS
|
1 Piece(s)
|
|
8 Day(s)
|
Yellow |
Basic Specifications
-
- Mesh Color
- Navy blue
-
- Waist
- Approx. 88 to 123 cm (adjustable with hook-and-loop tape)
-
- Tape Width
- 60mm
-
- Materials
- Reflective material: PVC mesh: Nylon mesh
-
- Garment length
- 60.5cm
-
- Details 1
- Customizable size
-
- Applications
- Security, traffic guidance, etc.
-
- Weight
- Approx. 250 g
-
- Features
- ·Reasonably priced LED vest made of structural mesh material
-
- Light Source
- LED × 16 pcs.
-
- Power Supply
- AA battery × 2 pcs. (sold separately)
-
- Continuous Operating Time
- Approx. 40 hours
-
- Cold resistance temperature
- Reflective material for -15°C is used
Product Description
·Features: ·Reasonably priced LED vest made of structural mesh material
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Reflective Tape Color |
|
฿ 983.92
|
SAFETY GOODS
|
1 Piece(s)
|
|
8 Day(s)
|
White |
|
฿ 983.92
|
SAFETY GOODS
|
1 Piece(s)
|
|
8 Day(s)
|
Yellow |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?